Schneider-Electric
 
ASIABLB3004 picture- Schneider-electric
ASIABLB3004
Telemecanique
Characteristics
Main
Range of product Phaseo AS-Interface
Product or component type Power supply
Power supply type Regulated switch mode
Output voltage 30 V DC for AS-Interface line
Rated power in W 144 W
Input voltage 100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
Power supply output current 4.8 A
Operating position Vertical
Complementary
Input voltage limits 85...264 V
Network frequency limits 47…63 Hz
Input voltage tolerance - 15...10 %
Inrush current 30 A
Cos phi 0.65
Efficiency 83 % at 30 V
Power dissipation in W 29.5 W at 30 V
Current consumption 1 A
Input protection type Integrated fuse (not interchangeable)
Line and load regulation 3 %
Residual ripple 300 mV
Holding time >= 10 ms
Output protection type Against overload, protection technology: 1.1 x In
Against overvoltage, protection technology: tripping if U > 1.2 x Un
Against short-circuits, protection technology: automatic reset
Against undervoltage, protection technology: tripping if U < 0.95 x Un
Connections - terminals AS-Interface line: screw type terminals 4 x 2.5 mm², 4, cable cross section: 2.5 mm² (AWG 14)
Input connection: screw type terminals 2 x 2.5 mm², 2, cable cross section: 2.5 mm² (AWG 14)
Input ground connection: screw type terminals 1 x 2.5 mm², 1, cable cross section: 2.5 mm² (AWG 14)
Output ground connection: screw type terminals 2 x 2.5 mm², 2, cable cross section: 2.5 mm² (AWG 14)
Mounting support 75 mm symmetrical DIN rail
35 mm symmetrical DIN rail
Operating altitude 2000 m
Name of test Rapid transient conforming to IEC 61000-4-4 level 3
Conducted/radiated emissions conforming to EN 55022 class B
Electrostatic discharges conforming to EN/IEC 61000-4-2
Emission conforming to EN 61000-6-3
Induced electromagnetic field conforming to EN/IEC 61000-4-6
Primary outage conforming to IEC 61000-4-11
Vibration conforming to EN/IEC 61131-2
Radiated electromagnetic field conforming to EN/IEC 61000-4-3
Meantime between failure [MTBF] 100000 h at 40 °C
Status LED 1 LED (green)output voltage:
1 LED (orange)input voltage:
Net weight 1.3 kg
Environment
Product certifications UL 508
TUV 60950-1
CSA 22-2 No 950
Environmental characteristic EMC conforming to EN 50081-1
EMC conforming to EN 55022 class B
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN 60950-1
IP degree of protection IP20 conforming to EN/IEC 60529
Ambient air temperature for operation 0…50 °C (without)
50…60 °C (with derating factor)
Ambient air temperature for storage -25…70 °C
Relative humidity 0…95 % without condensation or dripping water
Dielectric strength 3000 V between input and ground
3000 V between input and output
500 V between output and ground
500 V between outputs
Contractual warranty
Warranty 18 months