Schneider-Electric
 
NSYPLS3627DLS24 picture- scope
NSYPLS3627DLS24
PLSbox,transp cover, 36x27x18cm with modular distribution chassis 24mod(18mm)
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLS
Device short name PLS
Enclosure type Modular distribution application
Category Insulating modular box with modular distribution chassis
Number of modules 24 modules
Nominal height 360 mm
Nominal width 270 mm
Nominal depth 180 mm
Enclosure mounting Wall mounted
Device composition Locking screws
1 cover with hinges
1 modular distribution chassis
1 rear part
Body type One piece moulded
Type of front cover Low transparent cover
Lock type Wing screw
Complementary
Removable parts Cover locking screw
Modular distribution chassis by fixing element
Material Cover: polycarbonate
Rear: polyester reinforced with fibreglass
Colour Body: grey (RAL 7032)
Environment
Electrical insulation class Class II
IK degree of protection IK09 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -10…70 °C
Packing Units
Package 1 Weight 2.950 kg
Contractual warranty
Warranty 18 months