Schneider-Electric
 
NSYPLS3654L picture- scope
NSYPLS3654L
PLS box, polyester rear, transparent PC cover IP65 36x54x18cm by batches 28u
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLS
Device short name PLS
Enclosure type Multi-purpose
Category Insulating modular box
Nominal height 360 mm
Nominal width 540 mm
Nominal depth 180 mm
Enclosure mounting Wall mounted
Device composition 1 cover: on enclosure
1 rear part: on enclosure
Locking screws
Supply Set of 28
Body type One piece moulded
Type of front cover Low transparent cover
Lock type Slot screw
Complementary
Removable parts Cover locking screw
Material Cover: polycarbonate
Rear: polyester reinforced with fibreglass
Colour Body: grey (RAL 7032)
Standards NEMA 4X
NEMA classification 13
IEC 62208
Product certifications UL
Environment
Electrical insulation class Class II
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -30…120 °C
Contractual warranty
Warranty 18 months