Schneider-Electric
NSYPMA2727 picture- scope
NSYPMA2727
Insulating polyester mounting plate for PLS box 27x27cm
Schneider Electric
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting location Back inserts
Mounting plate description Insulating
Range compatibility Thalassa PLS
Device composition 1 mounting plate
Material Polyester
Colour Grey (RAL 7035)
Complementary
Fixing mode By screws - screw type M6 - on back inserts location
Permanent permissible load 150 kg
Height 270 mm nominal:
Width 270 mm nominal:
Packing Units
Package 1 Weight 0.310 kg
Contractual warranty
Warranty 18 months