Schneider-Electric
 
NSYSDF810P picture- scope
NSYSDF810P
Spacial SD Control desk with console & mounting plate - H1400xW800xD1045 - IP55
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial SD
Enclosure type Multi-purpose
Category Control desk with console and desk
Nominal height 1400 mm
Nominal width 800 mm
Nominal depth 1045 mm
Product installation Floor-standing
Device composition 1 structure
4 adjustment rail
1 cable gland plate
2 pneumatic stay: desk lid
1 front console door
1 desk lid
1 front door
1 rear door
2 mechanical stay: front console door
6 lock: front door
1 handle lock: rear door
1 mounting plate: lower part
Complementary
Body type Single piece structure folded and welded
Door type Plain
Number of doors Front: 1 door(s)
Rear: 1 door(s)
Door opening side Reversible 120 ° front and rear doors
Folding 75 ° desk lid and console cover
Lock type Handle lock, 5 mm double bar
2 points lock, 3 mm double-bar
Mounting plate description Plain
Type of gland plate 1 entry plate
Accessibility for operation Front
Rear
Removable parts Desk lid by hinges
Cable gland plate by clipping screws
Mounting plate by mounting plate brackets
Front door by hinges
Front console door by hinges
Rear door by hinges
Material Body: steel
Surface finish Epoxy-polyester powder
Thickness 1.5 mm
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Package 1 Weight 116.000 kg
Contractual warranty
Warranty 18 months