Schneider-Electric
 
NSYTPLSC2754A picture- scope
NSYTPLSC2754A
Opaque polycarbonate cover 27x54x9.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Complementary
Range compatibility Thalassa PLS
Device composition 1 cover
Material Polycarbonate
Colour Grey (RAL 7032)
Fixing mode By screws
Height 270 mm
Width 540 mm
Depth 95 mm
Packing Units
Package 1 Weight 0.845 kg
Contractual warranty
Warranty 18 months