Schneider-Electric
 
NSYTPLSC3654 picture- scope
NSYTPLSC3654
Opaque polycarbonate cover 36x54x4.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Complementary
Range compatibility Thalassa PLS
Device composition 1 cover
Material Polycarbonate
Colour Grey (RAL 7032)
Fixing mode By screws
Height 360 mm
Width 540 mm
Depth 45 mm
Packing Units
Package 1 Weight 0.905 kg
Contractual warranty
Warranty 18 months