Schneider-Electric
 
OVA38779 picture- scope
OVA38779
Exiway One - emergency light block - standard - non-maintained - 1 h - 380 lm
Schneider Electric
Characteristics
Main
Range Exiway
Product name Exiway One
Product or component type Emergency light fitting
Device application Lighting
Function Standard
Supply Non-maintained
Number of batteries 1 x 4.8 V 4 Ah Ni-Cd (Nickel-Cadmium)
Colour White
Light source Fluorescent tube G5 8 W
Light source colour White
Cover type Transparent
Wiring device additional information Can be inhibited with rest mode via Teleur range of remote controls
Complementary
Range compatibility Remote control
[Ue] rated operational voltage 220...230 V AC/DC 50 Hz
Power consumption in VA 8.4 VA
Power consumption in W 1.6 W
Current consumption 36 mA
Electrical insulation class Class II
Autonomy 1 h
Charging time 12 h
Luminous flux Emergency condition: 380 lm
Type of glass Fresnel glass
Material Housing: plastic
Cover: plastic
Device mounting Surface ceiling
Hanging ceiling
Flush false ceiling
Flush wall
Surface wall
Electrified track
Height 160 mm
Width 375 mm
Depth 68 mm
Environment
IP degree of protection IP65
IK degree of protection IK07
Ambient air temperature for operation 0…40 °C
Fire resistance 850 °C
Product certifications AENOR
ENEC
Standards EN/IEC 60598-2-22
IEC 60695-2-10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.45 kg
Package 1 Height 16.4 cm
Package 1 width 8 cm
Package 1 Length 38.1 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months