Schneider-Electric
 
PRA22318 picture- scope
PRA22318
Pragma recessed enclosure - 3 x 18 modules - 125 A - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Distribution enclosure
Width 456 mm wall:
486 mm outside:
Height 630 mm wall:
660 mm outside:
Depth 86 mm wall:
23 mm outside:
Nb of 18 mm modules per row 18
Nb of horizontal rows 3
Electrical insulation class Double insulation
Class II
Provided equipment 1 x identification label
1 x marking kit
1 x terminal block
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Flush
9 mm pitches 36
Total number of 18 mm modules 54
Power dissipation in W 68 W
[In] rated current 125 A
Type of rail DIN
Mounting plate description Without mounting plate
Cable entry Cable or tube
Side pre-cutouts
Removable plates
Comb busbar and distribution block compatibility XE compatible
Number of terminal blocks 1 earth (Quick) with 38 outgoers
Distribution block outgoers 6 x 25 mm² for earth
32 x 4 mm² for earth
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Targeted country Belgium
Embedding depth 86 mm
Internal depth 84 mm
Environment
Fire resistance Front face: 750 °C
Back part: 850 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months