Schneider-Electric
 
PRA33313 picture- scope
PRA33313
Pragma surface enclosure - 3 x 13 modules - 90 A - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Distribution enclosure
Width 336 mm
Height 600 mm
Depth 143 mm
Nb of 18 mm modules per row 13
Nb of horizontal rows 3
Electrical insulation class Class II
Double insulation
Provided equipment 1 x identification label
1 x marking kit
1 x terminal block
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Surface
9 mm pitches 26
Total number of 18 mm modules 39
Power dissipation in W 45 W
[In] rated current 90 A
Type of rail DIN
Cable entry Trunking
Cable or tube
Removable plates
Cut-out plates
Comb busbar and distribution block compatibility XE compatible
Number of terminal blocks 1 earth (Quick) with 24 outgoers
Distribution block outgoers 3 x 25 mm² for earth
21 x 4 mm² for earth
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Targeted country Belgium
Environment
Fire resistance Back part: 750 °C
Front face: 750 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months