Schneider-Electric
 
PRA99063 picture- scope
PRA99063
Pragma smoked door - for flush enclosure - 1 x 18 module
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Door
Accessory / separate part category Enclosure accessories
Complementary
Enclosure mounting Flush
Surface
Key number Number to be stated
Type of front cover Transparent
Door opening side Right or left
Number of horizontal rows 1
9 mm pitches 36
Number of 18 mm modules per row 18
Total number of 18 mm modules 18
Installation description Surface mounting
Flush mounting
Enclosure material Technoplastic
Width 426 mm
Height 300 mm
Depth 20 mm
Colour Smoked
Environment
Fire resistance 750 °C
IP degree of protection IP40
IK degree of protection IK09
Ambient air temperature for operation -25…60 °C
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months