Schneider-Electric
 
RTY148130201 picture- scope
RTY148130201
Video line distributor
Schneider Electric
Characteristics
Main
Range of product TwinBus
Product or component type Video line distributor
Product specific application To distribute the video signal to several main lines
Complementary
Mounting support DIN rail
Connections - terminals Screw terminals
18 mm pitches 4
Supply Via TwinBus power supply unit video
Number of inputs 1 coaxial line input, 75 ohm switchable
3 TwinBus video input
Number of outputs 3 TwinBus video output
Width 70 mm
Height 90 mm
Depth 60 mm
Net weight 0.24 kg
Environment
Ambient air temperature for operation 0…40 °C
Packing Units
Package 1 Weight 390 g
Package 2 Weight 3.8 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months