Schneider-Electric
 
RTY178757001 picture- scope
RTY178757001
Video handsfree intercom unit Comfort, white
Schneider Electric
Characteristics
Main
Range of product TwinBus
Product or component type Comfort handsfree video intercom unit
Control button type Control keys to move in menu structure
Door opener button
Light switch button
Privacy button
Voice connection button
Colour tint White
Intercom type Hand-held operation
Complementary
Mounting mode Surface mounted
Desktop installation
Display type Backlight colour TFT
Display resolution 320 x 240 pixels
Display size 3.5 inch
Brightness Adjustable
Contrast Adjustable
Information displayed Menu-driven operation interface in 13 languages
Material ABS (acrylonitrile butadiene-styrene)
Supply Via TwinBus power supply unit video
Function available Call tone differentiation for door/floor/internal call
Optical call display
Call interface relay
1 configurable button
Voice volume control
Call memory
Connections - terminals Audio and video bus
Signalling type 20 adjustable realsound ring tones
[Ue] rated operational voltage 18...24 V DC central power supply
12 V AC decentralized power feed
18...24 V DC decentralized power feed
Width 221 mm
Height 91 mm
Depth 24 mm
Net weight 0.263 kg
Environment
Ambient air temperature for operation 0…40 °C
Relative humidity 0…80 %
Packing Units
Package 1 Weight 578 g
Package 2 Weight 7.2 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months