Schneider-Electric
 
RTY187537001 picture- scope
RTY187537001
Portier button module 3 bb white
Schneider Electric
Characteristics
Main
Range of product TwinBus Portier
Product or component type Button module
Product specific application For addressing 3 bell buttons
Calling button 3 buttons
Colour tint White
Type of plates 3 illuminated nameplates
Complementary
Product destination Modular door station
Supply Via bus connector
Function available Connector for additional function modules
Can be labelled
Connections - terminals Plug in bus connector
Width 95 mm
Height 95 mm
Depth 33 mm
Net weight 0.166 kg
Environment
Environmental characteristic Weatherproof
Ambient air temperature for operation -20…40 °C
Packing Units
Package 1 Weight 0.169 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months