Schneider-Electric
 
RTY188127001 picture- scope
RTY188127001
TwinBus Portier - flush-mounted frame - 2 gangs - white
Schneider Electric
Characteristics
Main
Range of product TwinBus Portier
Product or component type Frame
Mounting mode Flush-mounted
Colour tint White
Number of gangs 2 gangs vertical
2 gangs horizontal
Complementary
Width 141 mm
Height 239 mm
Depth 7 mm
Net weight 0.604 kg
Packing Units
Package 1 Weight 0.604 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months