Schneider-Electric
 
RTY188337001 picture- scope
RTY188337001
TwinBus Portier - surface mounted frame - 3 gangs - white
Schneider Electric
Characteristics
Main
Range of product TwinBus Portier
Product or component type Frame
Mounting mode Surface mounted
Colour tint White
Number of gangs 3 gangs vertical
3 gangs horizontal
Complementary
Width 133 mm
Height 326 mm
Depth 37 mm
Net weight 0.778 kg
Packing Units
Package 1 Weight 955 g
Package 2 Weight 9.95 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months