Schneider-Electric
 
XRBA61100 picture- scope
XRBA61100
standard duty screw limit switch - bare drive shaft - 6 C/O - 13:1 - right-hand
Telemecanique
Characteristics
Main
Range of product XR and XF
Product or component type Standard duty screw limit switch
Device short name XRBA
Product specific application Liquid level control in pumping systems
Position control of moving parts of hoisting or materials handling equipment
Material Aluminium alloy: body housing
PPO (polyphenylene oxide): cover
Stainless steel: input drive shaft
Type of operator Bare drive shaft
Operating position Right-hand side
Maximum revolution speed 1000 rpm of input drive shaft
Number of poles 1
Contact operation Snap action
[Ie] rated operational current A300, AC-15, Ue = 240 V, Ie = 3 A conforming to EN/IEC 60947-5-1
Q300, DC-13, Ue = 250 V, Ie = 0.27 A conforming to EN/IEC 60947-5-1
Product compatibility XRBZ947
Complementary
Reduction ratio 13:1
Operating torque 5 N.m at 20 °C
Mechanical durability 15000000 cycles
Contacts type and composition 6 C/O
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 250 V conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV EN/IEC 60947-1
Maximum resistance across terminals 25 MOhm
Short-circuit protection 10 A cartridge fuse type gG
Connections - terminals Captive screw clamp terminals, 2 x 1.5 mm² with cable end
Electrical durability 500000 cycles AC-15 50/60 Hz inductive at 12 V, 65 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive at 127 V, 450 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive at 220 V, 530 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive at 24 V, 108 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive at 48 V, 216 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive at 12 V, 18 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive at 127 V, 165 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive at 220 V, 220 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive at 24 V, 35 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive at 48 V, 700 VA, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive at 110 V, 130 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive at 12 V, 55 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive at 220 V, 135 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive at 24 V, 84 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive at 48 V, 110 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive at 110 V, 65 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive at 12 V, 27 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive at 220 V, 67 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive at 24 V, 39 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive at 48 V, 50 W, operating rate <3600 cyc/h, load factor 0.5 EN/IEC 60947-5-1
Adaptation for potentiometer With, ratio 1
Cable entry 1 entry tapped for Pg 16 cable gland, clamping capacity: 10…14 mm
1 entry tapped for Pg 9 cable gland, clamping capacity: 5…8 mm
Net weight 1.35 kg
Environment
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 80 gn for 11 ms
Vibration resistance > 5 gn (f= 10…60 Hz)
IP degree of protection IP55 conforming to EN/IEC 60529
IP555 conforming to NF C 20-010
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months