Device Composition
|
Interruptor
Manusear
Extensão do eixo
|
Mounting Support
|
Manusear: porta
Interruptor: trilho simétrico
Interruptor: Placa
|
Mounting Method
|
Por 4 parafusos of manusear
Por clips of Interruptor
Por parafusos of Interruptor
|
Performance Level
|
Alto desempenho
|
Number of Poles
|
3P
|
Contact Type and Composition
|
3 NA
|
[Ue] IEC Rated Operational Voltage
|
690 V CA 50/60 Hz
|
IEC Rated Operational Power in W
|
11 kW a 230...240 V (CA-3)
22 kW a 500 V (CA-3)
22 kW a 690 V (CA -23A)
30 kW a 500 V (CA -23A)
18,5 kW a 400..0,415 V (CA-3)
18,5 kW a 690 V (CA-3)
15 kW a 230...240 V (CA -23A)
22 kW a 400..0,415 V (CA -23A)
|
[Ie] Rated Operational Current
|
41,5 A CA-23 Ue: 400 V
|
[Ith] Conventional Free Air Thermal Current
|
63 A
|
[Ithe] Conventional Enclosed Thermal Current
|
50 A
|
Making Capacity ( I Rms)
|
630 A a 400 V CA -21A
630 A a 400 V CA -22A
630 A a 400 V CA -23A
|
Breaking Capacity
|
500 A a 400 V (CA -21A)
500 A a 400 V (CA -22A)
500 A a 400 V (CA -23A)
|
Rated Conditional Short Circuit Current
|
10 kA a 400 V - fusível Associado 63 A aM
10 kA a 400 V - fusível Associado 63 A gG
|
[Icm] Rated Short Circuit Making Capacity
|
2,1 kA a 400 V a Ipeak
|
[Icw] Rated Short Time Withstand Current
|
756 A a 400 V duração: 1 s
|
[Uimp] Rated Impulse Withstand Voltage
|
8 kV
|
Suitability for Isolation
|
Sim
|
Network Type
|
CC
CA
|
Intermittent Duty Class
|
30
|
Control Type
|
Punho giratório
|
Rotary Handle Mounting Style
|
Expandido
|
Handle Color
|
Vermelho
|
Handle Front Plate Color
|
Amarelo
|
Rotary Handle Padlocking
|
1 a 3 cadeados 4…8 mm
|
Marking
|
0 - 1
|
Mechanical Durability
|
30000 ciclos
|
Electrical Durability
|
30000 ciclos CA-21
30000 ciclos CC-1...5
|
IEC Terminal Connection
|
Circuito de potência: Terminais de parafuso cabo 25 mm² - rigidez do Cabo: Sólido
Circuito de potência: Terminais de parafuso cabo 16 mm² - rigidez do Cabo: Flexível - Com a extremidade do cabo
|
Tightening Torque
|
Circuito de potência: 4 N.m - ligar Terminais de parafuso
|
Base Dimension
|
60 x 60 mm
|
Height
|
83 mm
|
Width
|
60 mm
|
Product Weight
|
0,44 kg
|