Schneider-Electric
 
18308 picture- web-product-data-sheet
18308
control block - for contactor ACTc - 230..240 V
EAN Code: 
3303430183082
Schneider Electric
Characteristics
Main
Product or component type Double control input auxiliary
Device short name ACTc
[Uc] control circuit voltage 230...240 V AC 50/60 Hz impulse 250 ms
230...240 V AC 50/60 Hz maintained
Complementary
Mounting mode Fixed, on the left of CT
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 60 mm
Connections - terminals Tunnel type terminals 2 cable(s) 2.5 mm² flexible
Tunnel type terminals 2 cable(s) 1.5 mm² rigid
Range compatibility Multi 9 CT
Packing Units
Package 1 Weight 0.084 kg
Package 1 Height 0.200 dm
Package 1 width 0.790 dm
Package 1 Length 0.870 dm
Contractual warranty
Warranty 18 months