Schneider-Electric
 
19771 picture- web-product-data-sheet
19771
DPN - earth leakage circuit breaker - DPN N Vigi - 1P + N - 6A - 30mA
EAN Code EAN Code: 
3303430197713
Schneider Electric
Characteristics
Main
Circuit breaker application Distribution
Range Multi9
Product or component type Earth leakage circuit breaker
Product name DPN Vigi
Device short name DPN N Vigi
Poles description 1P + N
Neutral position Left
[In] rated current 6 A at 30 °C
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Type Type A
Breaking capacity 6 kA Icu at 230 V AC 50/60 Hz conforming to IEC 60947-2
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 6 kA at 230 V AC 50/60 Hz conforming to IEC 60947-2
Limitation class 3 conforming to IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting support DIN rail
9 mm pitches 4
Net weight 0.19 kg
Mechanical durability 20000 cycles
Electrical durability 20000 cycles conforming to IEC 61009
Connections - terminals Tunnel type terminals1 cable(s) 10 mm² flexible
Tunnel type terminals1 cable(s) 16 mm² rigid
Earth-leakage protection Integrated
Environment
Standards IEC 60947-2
Tropicalisation 2 conforming to IEC 60947-2
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 4 cm
Package 1 Length 9 cm
Package 1 Weight 0.218 kg
Contractual warranty
Warranty 18 months