Schneider-Electric
 
26701 picture- web-product-data-sheet
26701
C60 - earth leakage add-on block - Vigi C60 - 2P - 40A - 30mA
EAN Code EAN Code: 
3303430267010
Schneider Electric
Characteristics
Main
Product or component type Add-on residual current devices
Device short name Vigi C60
Poles description 2P
[In] rated current 40 A
Network type AC
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SIE
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 220...415 V AC 50/60 Hz
Residual current tripping technology Voltage dependent
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Mounting support 35 mm symmetrical DIN rail
Electrical connection to mcb By screws
9 mm pitches 4
Height 87 mm
Width 72 mm
Depth 74 mm
Net weight 0.12 kg
Mechanical durability 20000 cycles
Connections - terminals Tunnel type terminals 0.5…25 mm² flexible
Tunnel type terminals 0.5…35 mm² rigid
Wire stripping length 14 mm
Tightening torque 3.5 N.m
Environment
Standards IEC 60947-2
Pollution degree 3 conforming to IEC 60947-2
Tropicalisation 2 conforming to IEC 60947-2
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 9.2 cm
Package 1 Length 14.9 cm
Package 1 Weight 0.3 kg
Contractual warranty
Warranty 18 months