Range
|
Acti 9
|
Product name
|
Acti9 DCP Vigi
|
Product or component type
|
Residual current breaker with overcurrent protection (RCBO)
|
Device short name
|
DCP H Vigi
|
Device application
|
Distribution
|
Poles description
|
2P
|
Number of protected poles
|
2
|
[In] rated current
|
20 A
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
B
|
Earth-leakage sensitivity
|
30 mA
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type A-SI (Super Immunised)
|
Breaking capacity
|
10000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
10 kA Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
|
Suitability for isolation
|
Yes
|
Network frequency
|
50 Hz
|
[Ue] rated operational voltage
|
220...240 V AC 50 Hz
|
Magnetic tripping limit
|
3...5 x In
|
Residual current tripping technology
|
Voltage independent
|
[Ics] rated service breaking capacity
|
7500 A 75 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
7.5 kA 75 % x Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
|
Rated breaking and making capacity
|
Idm 4500 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
|
Limitation class
|
2
|
[Ui] rated insulation voltage
|
500 V AC 50 Hz
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Local signalling
|
ON, OFF, fault trip
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
9 mm pitches
|
4
|
Height
|
85 mm
|
Width
|
36 mm
|
Depth
|
76 mm
|
Net weight
|
273 g
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
10000 cycles
|
Locking options description
|
Non padlockable
|
Connections - terminals
|
Tunnel type terminal top or bottom 1…35 mm² rigid
Tunnel type terminal top or bottom 1…25 mm² flexible
|
Wire stripping length
|
12 mm for top or bottom connection
|
Tightening torque
|
2 N.m top or bottom
|
Earth-leakage protection
|
Integrated
|