Schneider-Electric
 
AB1GR picture- web-product-data-sheet
AB1GR
TERMINAL MARKER "R" - STRIP OF 10
EAN Code: 
3389110585391
Schneider Electric
Characteristics
Main
Range of product Terminal blocks
Accessory / separate part designation Strip of 10 clip-in markers
Accessory / separate part type Marker
Accessory / separate part category Marking accessories
Accessory / separate part destination Terminal blocks type DB6
Terminal blocks type AB1
Background colour White
Marking R
Colour of marking Black
Size 4.5 x 2.7 mm
Complementary
Net weight 2 g
Quantity per set Set of 25
Packing Units
Package 1 Weight 0.001 kg
Package 1 Height 0.200 dm
Package 1 width 1.050 dm
Package 1 Length 0.700 dm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months