Schneider-Electric
 
AK2GA33 picture- web-product-data-sheet
AK2GA33
Cable duct - 35 x 30 mm - without cover - blue
EAN Code: 
3389110570526
Telemecanique
Characteristics
Main
Product or component type Cable duct
Accessory / separate part category Cabling accessories
Range compatibility S3D
CRN
PLA
PLS
PLM
Device composition Without cover
Quantity per set Set of 8
Complementary
Colour Blue (RAL 5000)
Fixing mode By screws
Clip-on support
Material PVC (polyvinyl chloride)
Height 35 mm
Length 2000 mm
Width 30 mm
Net weight 0.5 kg
Total number of wires 60
Environment
Ambient air temperature for operation -5…60 °C
Flame retardance VO conforming to UL 94
Fire resistance 960 °C conforming to IEC 60695-2-1/1
Standards VDE 0506
VDE 0660
DIN 43659
NF C 68-102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 487 g
Package 1 Height 200 cm
Package 1 width 8 cm
Package 1 Length 7 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months