Schneider-Electric
 
AK2GA615 picture- web-product-data-sheet
AK2GA615
Cable duct - 144 x 60 mm - without cover - blue
EAN Code EAN Code: 
3389110570298
Telemecanique
Characteristics
Main
Product or component type Cable duct
Accessory / separate part category Cabling accessories
Range compatibility S3D
CRN
PLA
PLS
PLM
Device composition Without cover
Quantity per set Set of 8
Complementary
Colour Blue (RAL 5000)
Material PVC (polyvinyl chloride)
Height 144 mm
Length 2000 mm
Width 60 mm
Net weight 1.7 kg
Total number of wires 550
Environment
Ambient air temperature for operation -5…60 °C
Flame retardance V-0 conforming to UL 94
Fire resistance 960 °C conforming to IEC 60695-2-1/1
Standards NF C 68-102
DIN 43659
VDE 0506
VDE 0660
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.555 kg
Package 1 Height 1.9 cm
Package 1 width 27.5 cm
Package 1 Length 200.0 cm
Unit Type of Package 2 PAL
Number of Units in Package 2 64
Package 2 Weight 118.3 kg
Package 2 Height 50.0 cm
Package 2 width 202.0 cm
Package 2 Length 120.0 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 8
Package 3 Weight 13.05 kg
Package 3 Height 201.0 cm
Package 3 width 28.5 cm
Package 3 Length 15.0 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months