Schneider-Electric
 
KSE80YB2 picture- web-product-data-sheet
KSE80YB2
BLANKING PLUG
EAN Code: 
3389110744514
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 145 g
Package 1 Height 10 cm
Package 1 width 10 cm
Package 1 Length 19 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 1.6 kg
Package 2 Height 10 cm
Package 2 width 11 cm
Package 2 Length 19 cm
Unit Type of Package 3 PAL
Number of Units in Package 3 1320
Package 3 Weight 199.1 kg
Package 3 Height 62 cm
Package 3 width 85 cm
Package 3 Length 92 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 Monate