Schneider-Electric
 
NSYDLP297 picture- web-product-data-sheet
NSYDLP297
EAN Code: 
3606480194733
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Application Modular distribution application
Multi-purpose
Product or component type Chassis
Device short name DLP
For enclosure nominal dimensions 1500 mmW: 750 mm
Mounting location Front of enclosure
Range compatibility Thalassa PLA
Device composition 1 chassis structure
1 neutral/earth strip 2 x 16 mm² 5 x 6 mm²
9 front panels with 35 mm DIN rail
Additional information IP2x not respected when chassis is mounted at 67 mm
Complementary
Material Front panel: self-extinguishing
Chassis structure and rails: galvanised steel
Colour Front panel: grey (RAL 7032)
Fixing mode By fixing element - on front with supports location
Adjustment In height from 40 to 85 mm for DIN rail
Number of horizontal rows 9
Total number of 18 mm modules 297
Type of front plate Cut-out plate
Number of cut-out 9 cut-outs
Height 1500 mm nominal:
1427 mm real:
Width 750 mm nominal:
666 mm real:
Depth 135 mm real:
Contractual warranty
Warranty 18 months