Schneider-Electric
 
NSYMA48 picture- web-product-data-sheet
NSYMA48
Control protection frame IP 54. H400xW800xD60. Equipped with hinges. 1242E lock
EAN Code: 
3606480182587
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Installation accessory
Product or component type Window
Application Multi-purpose
For enclosure nominal dimensions -
Range compatibility Spacial S3D
Spacial CRN
Mounting location Installation on door or panel
Device composition 2 hinge
1 lock
1 fixings and drilling template
1 frame with window
Material Aluminium
Altuglas
Lock type Closure by lock
Number of locks 1
Key number 1242E
Complementary
Height 400 mm
Width 800 mm
Depth 61.5 mm
IP degree of protection IP54
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months