Schneider-Electric
 
NSYRCDR12 picture- web-product-data-sheet
NSYRCDR12
Spacial SF/SM 120° mechanical door stop for 19" swing rack - 120º
EAN Code: 
3606480066801
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Mechanical retainer
Application Electronic application
Multi-purpose
For enclosure nominal dimensions -
Mounting support 19'' swing rack
19" swing rack supports
Range compatibility Spacial SF
Spacial SM
Device composition Fixing elements
1 mechanical retainer
Quantity per set Set of 1
Complementary
Fixing mode By fixing element: 19" swing rack support
By fixing element: 19" swing rack
Operating angle 120 °
Height 45 mm
Width 75 mm
Depth 380 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months