This Application will be decommissioned as of January 7th 2025

STBPDT2105K |
Schneider-Electric
 
STBPDT2105K picture- web-product-data-sheet
STBPDT2105K
basic power distribution kit STB - 115..230 V AC
EAN CodeEAN Code: 
3595863949193
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Product or component type Basic power distribution kit
Complementary
Kit composition STBXTS1130, screw type connectors
STBPDT2100 module
STBXBA2200 base
STBXTS2130, spring type connectors
[Us] rated supply voltage 115...230 V
Supply circuit type AC
Supply frequency 50...60 Hz
Power supply output current 0…2.5 A at 60 °C (input/output circuit)
0…4 A at 30 °C (input/output circuit)
Voltage range 85...265 V AC sensor/actuator bus
Hot swapping fallback Hot swapping illegal
Protection type Built-in overcurrent protection, 5 A time-lag fuse for input circuit
Built-in overcurrent protection, 5 A time-lag fuse for output circuit
Permissible current 30 A for 2 minutes grounding terminal
Product compatibility Mounting base STBXBA2200
Marking CE
Overvoltage category II
Depth 65.1 mm
Height 18.4 mm
Width 125 mm
Net weight 0.129 kg
Environment
Product certifications FM Class 1 Division 2
CSA
UL
Pollution degree 2 conforming to IEC 60664-1
Operating altitude <= 2000 m
IP degree of protection IP20 conforming to EN 61131-2 class 1
Ambient air temperature for operation 0…60 °C (without derating)
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % at 60 °C without condensation
Vibration resistance +/-0.35 mm at 10…58 Hz
3 gn at 58…150 Hz on 35 x 7.5 mm symmetrical DIN rail
5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail
Shock resistance 30 gn for 11 ms conforming to IEC 88 reference 2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.5 cm
Package 1 Length 14 cm
Package 1 Weight 145 g
Contractual warranty
Warranty 18 months