Schneider-Electric
 
STBXTS5510 picture- web-product-data-sheet
STBXTS5510
Modicon STB - HE10 connector - for 16-input module STBDDI3725 to Twido sub base
EAN Code EAN Code: 
3595863923254
Schneider Electric
Characteristics
Main
Range of product Modicon STB distributed I/O solution
Accessory / separate part categor Connection accessories
Accessory / separate part type HE10 connector
Accessory / separate part destination 16-input module
Product specific application To Twido sub base
Connector type HE10
Complementary
Product compatibility STBDDI3705
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 30.0 g
Contractual warranty
Warranty 18 months