Schneider-Electric
 
TCSECL1M3M5S2 picture- web-product-data-sheet
TCSECL1M3M5S2
Ethernet ConneXium cable - M12 connector - RJ45 connector - IP67 - 5 m
Characteristics
Main
Range of product ConneXium
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Product or component type Ethernet copper cable for IP67 switch
Accessory / separate part destination Ethernet IP67 switch
Cable length 5 m
Complementary
Range compatibility Transparent Ready
OsiSense XG
Modicon M340 automation platform
Twido
Electrical connection 1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding
1 male connector, RJ45 straight connector
Conductor material Copper
Environment
IP degree of protection IP67