Schneider-Electric
 
XMLP016BC79 picture- web-product-data-sheet
XMLP016BC79
pressure transmitter - XMLP - 16bars - 7/16 female - 0..10V - DIN - set of 1
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Product or component type Electronic pressure sensors
Pressure sensor type Pressure transmitter
Pressure sensor name XMLP
Electrical circuit type Control circuit
Pressure rating 16 bar
Local display Without
Controlled fluid Fresh water (0…120 °C)
Air (-30…120 °C)
Hydraulic oil (-30…120 °C)
Gas (-30…120 °C)
Refrigeration fluid (-30…120 °C)
Fluid connection type SAE 7/16-20UNF-2B (female)
Electrical connection 1 male connector EN 175301-803-A (ex DIN43650) 3 pins
[Us] rated supply voltage 24 V DC SELV (voltage limits: 14…30 V)
Current consumption < 10 mA
Type of output signal Analogue
Analogue output function 0...10 V, 3-wire
Quantity per set Set of 1
Type of packing Individual
Complementary
Pressure setting range 0…16 bar
Maximum permissible accidental pressure 32 bar
Destruction pressure 160 bar
Materials in contact with fluid Stainless steel type AISI 304
Stainless steel type 17-4PH
Operating position Any position
Protection type Load short-circuit
Reverse polarity
Electromagnetic compatibility Susceptibility to electromagnetic fields conforming to EN/IEC 61000-4-3 10 V/m 80...1000 MHz
Electrical fast transient/burst immunity test conforming to EN/IEC 61000-4-4 2 kV
1.2/50 µs shock waves immunity test conforming to EN/IEC 61000-4-5 500 V 12 Ohm, 1 kV 42 Ohm
Radiated RF fields conforming to EN/IEC 61000-4-6 10 V 0.15...80 MHz
Electrostatic discharge immunity test conforming to EN/IEC 61000-4-2 8 kV air, 4 kV contact
[Uimp] rated impulse withstand voltage 0.5 kV
Response time on output < 5 ms 92 % of full scale
Measurement accuracy +/- 0.5 % of the measuring range
Resolution Infinity
Drift of the sensitivity +/- 0.02 % of measuring range/°K
Drift of the zero point +/- 0.02 % of measuring range/°K
Long term stability +/- 0.2 % of the measuring range
Mechanical durability 10000000 cycles
Net weight 0.05 kg
Diameter 30 mm
Length 25 mm
Scale type Fixed differential
Environment
Standards CE
EN/IEC 61326-1
Product certifications RCM
CULus
EAC
Protective treatment TC
Ambient air temperature for operation -30…100 °C
Ambient air temperature for storage -30…100 °C
Vibration resistance 20 gn (f = 10…2000 Hz) conforming to EN/IEC 60068-2-64
Shock resistance 25 gn for 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP65 conforming to EN/IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1