|
|
|
TPRSS038
Schneider Electric TeSys island direkte SIL starter TPRSS038. 3 polet. 38A/690V. til kontrol. beskyttelse og overvågning op til 38A.
|
|
|
Egenskaber
Sortiment
|
TeSys
|
Produktnavn
|
"TeSys island"
|
Enheds forkortelse
|
"TPRSS"
|
Produkttype
|
SIL motor starter
|
Motorstartertype
|
Direkte på linien
|
Konstruktion
|
Direct starter connected to an automation controller through a bus coupler
Operational only when connected to a bus coupler
|
Funktioner
|
Upstream voltage presence detection
Electrical line and load protection
Power and energy monitoring when connected with TPRVM voltage module
Safe stop function available when connected with a TPRSM module
|
Kompatibilitet
|
"TPRBC" bus coupler
"TPRVM" voltage interface module
"TPRSM" SIL interface module
|
Beskrivelse af poler
|
3P 3 NO
|
Anvendelseskategori
|
AC-1
"AC-2"
AC-3
"AC-4"
"AC-3e"
|
Motoreffekt i kW
|
9 kW at 230 V 50 Hz (AC-3)
18,5 kW at 380...415 V 50 Hz (AC-3)
18,5 kW at 440 V 50 Hz (AC-3)
18,5 kW at 500 V 50 Hz (AC-3)
18,5 kW at 690 V 50 Hz (AC-3)
|
Motor power HP (UL / CSA)
|
2 hp at 120 V AC 60 Hz for 1 fase motors
5 hp at 240 V AC 60 Hz for 1 fase motors
10 hp at "208 V" AC 60 Hz for 3 faser motors
10 hp at 240 V AC 60 Hz for 3 faser motors
20 hp at 480 V AC 60 Hz for 3 faser motors
25 hp at 600 V AC 60 Hz for 3 faser motors
|
[Ue] Nominel driftsspænding
|
<= 480 V AC 47...63 Hz for overvoltage cat. III
<= 690 V AC 47...63 Hz for overvoltage cat. II
|
[Ie] Nominelt strømforbrug
|
38 A (at <50 °C) at <= 440 V AC-3
40 A (at <50 °C) at <= 440 V AC-1
|
[Ith] traditionel udendørs termisk strøm
|
40 A (at 50 °C)
|
[Ui] Isolationsspænding
|
690 V i henhold til IEC 60947-4-1
600 V i henhold til UL 60947-4-1
600 V i henhold til CSA C22.2 No 60947-4-1
|
[Uimp] impulsmodstandsspænding
|
6 kV i henhold til IEC 60947-1
|
Overspændingskategori
|
III for Ue <= 480 V
II for Ue <= 690 V
|
Indstillingsområde for termsik beskyttelse
|
0,76…38 A
|
Overbelastningsudløsningsklasse
|
Klasse 5…30
|
Nulstille
|
Remotely or automatically
|
Mærkeslutteevne Irms
|
550 A at 440 V conforming to IEC 60947
|
Mærkebrydeevne
|
550 A at 440 V conforming to IEC 60947
|
[Icw] nominel modstand
|
430 A 40 °C - 1 s
310 A 40 °C - 10 s
150 A 40 °C - 1 min
60 A 40 °C - 10 min
|
Impedans
|
2 mOhm - Ith 40 A 50 Hz
|
Effekttab i pr. pol
|
2,9 W AC-3 - Ith 38 A
3,2 W AC-1 - Ith 40 A
|
Styrespænding
|
24 V DC supplied by the bus coupler
|
Strømforbrug
|
160 mA contactor sealed
160 mA contactor closing
|
Effekttab i W
|
11,8 W ved Ie AC-3
|
Produktinformationer
Mekanisk holdbarhed
|
30 Mcyklus
|
Elektrisk holdbarhed
|
1,4 Mcyklus 38 A AC-3 på Ue 440 V
2 Mcyklus 40 A AC-1 på Ue 440 V
|
Maximum operating rate
|
3600 cyc/mn AC-3
|
Driftstid
|
"< 100 ms" lukning
"< 30 ms" åben
|
Sikkerhedsfunktion
|
Safe stop: category 0 conforming to IEC 60204-1 when associated with a TPRSM module
Safe stop: category 1 conforming to IEC 60204-1 when associated with a TPRSM module
|
Safety integrity level
|
SIL 2 conforming to IEC 61508 in single channel system architecture
SILCL 2 conforming to IEC 62061 in single channel system architecture
PL = d kategori 2 conforming to "ISO 13849-1" in single channel system architecture
|
Safety performance level
|
"B10d" = 1369863 kredsløb kontaktor med nominel belastning i henhold til "EN/ISO 13849-1"
"B10d" = 20000000 kredsløb kontaktor med mekanisk belastning i henhold til "EN/ISO 13849-1"
|
Beskyttelsestype
|
Thermal overload beskyttelse
Motor overheat
Overspænding
Undercurrent
Jam
Long start
Stall
Rapid cycle lockout
Rapid restart lockout
Phase sequence
Phase reversal
Phase loss
Fase unbalance
Ground current
|
Monitoring type
|
Time device ON
Time device switch ON
Number of faults
Number of switching cycles
Number of device power cycles
Average strøm Iavg
Average voltage Vavg
Max current Imax
Max voltage Vmax
Active and reactive power with voltage module
Active and reactive energy with voltage module
True power factor with voltage module
|
Lokal indikering
|
For DS (device status): 1 LED (grøn/rød)
For LS (load status): 1 LED (grøn/rød)
|
Standarder
|
EN/IEC 60947-1
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
|
Productcertificeringer
|
CSA
EAC
UL
CCC
|
Montage
|
Horisontal og vertikal (35 mm symmetrisk DIN skinne)
|
Tilslutningsklemmer
|
Skrueklemme terminaler 1 kabel(er) 1,5…10 mm² (AWG 16...AWG 8)stiv
Skrueklemme terminaler 2 kabel(er) 1,5…10 mm² (AWG 16...AWG 8)stiv
Skrueklemme terminaler 1 kabel(er) 2,5…10 mm² (AWG 14...AWG 8)Fleksibel uden
Skrueklemme terminaler 2 kabel(er) 2,5…10 mm² (AWG 14...AWG 8)Fleksibel uden
Skrueklemme terminaler 1 kabel(er) 1,5…10 mm² (AWG 16...AWG 10)Fleksibel med
Skrueklemme terminaler 2 kabel(er) 1,5…6 mm² (AWG 16...AWG 10)Fleksibel med
|
Tilspændingsmoment
|
2,5 N.m - med skruetrækker fladt Ø 6 mm
2,5 N.m - med skruetrækker "Philips No 3"
|
Bredde
|
45 mm
|
Højde
|
121 mm
|
Dybde
|
115 mm
|
Vægt
|
0,718 kg
|
Miljø
Omgivelsestemperatur ved lager
|
-25…70 °C
|
Temperatur ved drift
|
-10…50 °C uden derating
50…60 °C med current derating
|
Relativ fugtighed
|
5…95 %
|
Driftshøjde
|
0...2000 m uden derating
|
IP kapslingsklasse
|
IP20
|
Forureningsgrad
|
2
|
Beskyttelsesbehandling
|
TC
|
Brandmodstand
|
960 °C i henhold til UL 94
850 °C i henhold til IEC 60695-2-1
650 °C i henhold til "IEC 60695-2-12"
|
Modstandsdygtighed overfor stød
|
15 gn (varighed = 11 milisekund) i henhold til IEC 60068-2-27
|
Vibrationsmodstand
|
1.5 mm peak til peak (f= 3…13 Hz) i henhold til IEC 60068-2-6
1 gn (f= 13…200 Hz) i henhold til IEC 60068-2-6
|
Elektromagnetisk kompatibilitet
|
Immunitetstest overfor elektrostatisk afladning, Level 3, 8 kV air, 6 kV contact, conforming to "EN/IEC 61000-4-2"
Radiated RF field immunity test, Level 3, 10 V/m, conforming to "EN/IEC 61000-4-3"
Fast transient immunity test, level 4, 4 kV, conforming to "EN/IEC 61000-4-4"
Surge immunity test (Differential tilstand), Level 3, 2 kV, conforming to "EN/IEC 61000-4-5"
Surge immunity test (Almindelig tilstand), level 4, 4 kV, conforming to "EN/IEC 61000-4-5"
Conducted RF disturbance immunity test, "20 V", conforming to EN/IEC 61000-4-6
|
Forpakningsinformation
Enhedstype af pakke 1
|
PCE
|
Antal enheder i pakke 1
|
1
|
Pakke 1 Højde
|
5,5 cm
|
Pakke 1 Længde
|
12,5 cm
|
Package 1 Length
|
13 cm
|
Pakke 1 Vægt
|
772 g
|
Enhedstype af pakke 2
|
S02
|
Antal enheder i pakke 2
|
14
|
Pakke 2 Højde
|
15 cm
|
Pakke 2 Bredde
|
30 cm
|
Pakke 2 Længde
|
40 cm
|
Pakke 2 Vægt
|
11,109 kg
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
Oplysninger om udtjent udstyr
|
WEEE
|
Produktet skal bortskaffes på et marked i den europæiske union i henhold til specifik affaldsindsamling og må aldrig bortskaffes sammen med husholdningsaffald.
|
Halogenindhold
|
Produkt med halogenfrie plastdele
|
Logistik informationer
Garanti
samhandelsbetingelser DK
|
|