Schneider-Electric
 
R9H13842 picture- Schneider-electric
R9H13842
Enclosure, Resi9, 2x13 Modules
EAN Code: 
3606481185648
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 CX
Product or component type Enclosure
Enclosure type Distribution enclosure
Nb of 18 mm modules per row 13
Provided equipment 1 x terminal block support
2 x blanking plate
1 x earth terminal block
1 x front cover
2 x DIN rail
2 x label protector
1 x back plate
Type of door Without
Standards IEC 60670-1
IEC 60670-24
Colour Enclosure: white (RAL 9003)
Complementary
Enclosure mounting Surface
Nb of horizontal rows 2
Power dissipation in W 35 W
[In] rated current 90 A
Type of rail DIN
Mounting plate description Without mounting plate
Comb busbar and distribution block compatibility Standard
Number of terminal blocks 1 earth with 14 outgoers
Distribution block outgoers 3 x 25 mm² + 11 x 4 mm² for earth
Enclosure material Self-extinguishing material
Width 252 mm
Height 375 mm
Depth 120 mm
Internal depth 106 mm
Targeted country Denmark
Environment
Fire resistance 650 °C conforming to EN/IEC 60695-2-11
IP degree of protection IP30 without door conforming to EN/IEC 60529
IP40 with door conforming to EN/IEC 60529
IK degree of protection IK08 conforming to EN/IEC 62262
IK08
Overvoltage category Class II
Ambient air temperature for operation -15…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.75 kg
Package 1 Height 120 mm
Package 1 width 252 mm
Package 1 Length 375 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information