Schneider-Electric
 
SSD1D530BDC1 picture- Schneider-electric
SSD1D530BDC1
DIN rail mount relay, Harmony Solid State Relays, 30A, DC switching, input 4 to 32V DC, output 1 to 150V DC
EAN Code EAN Code: 
3606489807764
Schneider Electric
Characteristics
Main
Range of product Harmony Solid State Relays
Product or component type Solid state relay up to 30 A
Device short name SSD1
Number of channels 1
Number of phases 1 phase
Product configuration type Relay configuration
Mounting support 35 mm symmetrical DIN rail conforming to IEC 60715
Rated current 30 A
Output switching mode DC switching
Complementary
Rated duty Uninterrupted
Output voltage 1...150 V DC
Control circuit voltage 4...32 V DC
Tightening torque 1.5...1.7 N.m for control input
13...15 lb.in for control input
1.5...1.7 N.m for load output
13...15 lb.in for load output
Connections - terminals Screw terminals, clamping connection capacity:1...4 mm², AWG 18...AWG 12 for input
Screw terminals, clamping connection capacity:1...6 mm², AWG 18...AWG 10 for output
Dielectric strength 3.75 kV AC for input/output circuit
3.75 kV AC for input or output to case
Rated impulse withstand voltage 6 kV for input/output circuit
6 kV for input or output to case
Insulation resistance 1000 MOhm at 500 V DC
Local signalling LED (green) for control voltage
Pick-up voltage 4 V DC turn-on
Drop-out voltage 1 V DC turn-off
Input current range 11…15 mA
Solid state switching type DC switching
Load current 0.005…30 A
Inrush current 86 A for 10 ms
Maximum voltage drop <0.535 V on-state
Motor controller rating 0.37 kW/0.5 hp at 120 V DC
Electromagnetic compatibility Electrostatic discharge 4 kV criteria A contact discharge conforming to IEC 61000-4-2
Electrostatic discharge 4 kV criteria A air discharge conforming to IEC 61000-4-2
Conducted RF disturbances 10 V, 0.15...80 MHz criteria A level 3 conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test 2 kV, 5/100 kHz criteria A output ports conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test 1 kV, 5/100 kHz criteria A input ports conforming to IEC 61000-4-4
Radiated radio-frequency electromagnetic field immunity test 10 V/m, 80 MHz...1 GHz criteria A conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test 3 V/m, 1.4...2 GHz criteria A conforming to IEC 61000-4-3
Radiated radio-frequency electromagnetic field immunity test 1 V/m, 2...2.7 GHz criteria A conforming to IEC 61000-4-3
Surge immunity test 1 kV criteria B output ports line to line conforming to IEC 61000-4-5
Surge immunity test 2 kV criteria B output ports line to earth conforming to IEC 61000-4-5
Radiated emission environment B for DC input supply conforming to IEC 60947-4-3
Conducted emission environment B for DC input supply conforming to IEC 60947-4-3
Device form designation Form 5 semiconductor output DOL contactor
Resistance 0.016 Ohm on-state
Maximum leakage current 0.2 mA off-state
Response time 75 µs (turn-on)
100 µs (turn-off)
Short circuit protection coordination Type 1
Type 2
Overvoltage category III
Width 22.5 mm
Height 93.2 mm
Depth 116.5 mm
Net weight 0.298 kg
Device presentation Complete product
Environment
Flammability rating V-0 conforming to UL 94
Vibration resistance 0.75 mm (f = 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms (peak acceleration) , longitudinal position conforming to IEC 60068-2-27
30 gn for 11 ms (peak acceleration) , vertical position conforming to IEC 60068-2-27
Pollution degree 2
Standards IEC 61373:class B: category 1
CSA C22.2 No 14-13
UL 508
IP degree of protection IP20
Ambient air temperature for operation -40…80 °C
Ambient air temperature for storage -40…100 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 9.700 cm
Package 1 Length 14.100 cm
Package 1 Weight 320.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.090 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins