|
|
|
123251
Merten - Stekker rubber - 1P - IP44 - Zwart
|
|
|
Hoofd
Range of product
|
Merten HD
|
Product or component type
|
Plug
|
Vorm connector
|
Recht
|
Plug standaard
|
Schuko CEE 7
|
Kleurtint
|
Zwart
|
Colour code
|
RAL 9005
|
Complementair
Plug pole configuratie
|
2P + E
|
[In] rated current
|
16 A
|
Nominale spanning
|
250 V
|
Connections - terminals
|
Schroefklemmen
|
Materiaal
|
Rubber
|
Omgeving
Product certifications
|
VDE
|
IP-beschermingsgraad
|
IP44
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4,100 cm
|
Package 1 Width
|
4,200 cm
|
Package 1 Length
|
11,300 cm
|
Package 1 Weight
|
78,000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9,600 cm
|
Package 2 Width
|
18,800 cm
|
Package 2 Length
|
19,000 cm
|
Package 2 Weight
|
870,000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21,000 cm
|
Package 3 Width
|
30,400 cm
|
Package 3 Length
|
44,300 cm
|
Package 3 Weight
|
5,664 kg
|
Duurzaamheid van het aanbod
|
|