Enclosure mounting
|
Surface
|
9 mm pitches
|
24
|
Number of 18 mm modules per row
|
12
|
Total number of 18 mm modules
|
24
|
Number of horizontal rows
|
2
|
Electrical insulation class
|
Class II
Double insulation
|
Provided equipment
|
2 marking kit
2 wiring strap
1 terminal block support
1 terminal block 22 holes
|
Type of front cover
|
Transparent
Reversible
|
[In] rated current
|
63 A
|
Type of rail
|
DIN
|
Number of pre-cutouts PG ISO
|
17
|
Number of terminal blocks
|
1 with 22 outgoers
|
Locking options description
|
Optional keylock
|
Enclosure material
|
Self-extinguishing polymer
|
Width
|
340 mm
|
Height
|
460 mm
|
Depth
|
160 mm
|
Internal depth
|
88 mm
|
Colour
|
Door: transparent green
Enclosure: light grey (RAL 7035)
|