Schneider-Electric
 
VDIM189112 picture- 2ba
VDIM189112
EAN Code: 
3606485123066
Schneider Electric
Characteristics
Main
Range Actassi
Product Vertical ring
Product destination Rack 800 mm wide
Additional features Openable
Complementary
Number of rack unit 1U
Maximum capacity 48
Material Metal sheet: DC01 1.2 mm
Plastic part: PA66 GF20
Plastic part: PC
Colour Dark grey (RAL 7016)
Light grey (RAL 7035)
Width 0.11 m
110 mm
Height 0.40 m
40 mm
Depth 100 mm
0.10 m
Environment
Temperature range -10…55 °C
-10…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 115 g
Package 1 Height 4.7 cm
Package 1 width 11 cm
Package 1 Length 14 cm
Unit Type of Package 2 S04
Number of Units in Package 2 80
Package 2 Weight 10.121 kg
Package 2 Height 30 cm
Package 2 width 40 cm
Package 2 Length 60 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months