Программное обеспечение
ATV71 Communication parameters manuals
English
2022-06-15
ATV71 Communication parameters manuals The pdf file describes the communication parameters. The Excel file provides the Fieldbus addresses
(Выберите формат)
readme_atv71_parameters_en.txt (1 KB)
ATV71_communication_parameters_EN_1755861_08.pdf (2044 KB)
ATV71_communication_parameters_EN_V5.7_IE67.xls (207 KB)
Выбрать все
ATV71 Communication parameters manuals : .TXT ATV71 Communication parameters manuals : .PDF ATV71 Communication parameters manuals : .XLS
SoMove (FDT Standalone)
Chinese, German, English, Spanish, French, Italian, Portuguese, Turkish
2022-06-15
SoMove (FDT Standalone) Requires additional device DTM libraries download from our website
(Выберите формат)
SoMove_v2.9.2_ReadMe.pdf (758 KB)
SoMove_v2.9.2_ReleaseNotes.pdf (908 KB)
SoMove_V2.9.2.exe (440384 KB)
Выбрать все
SoMove (FDT Standalone) : .pdf SoMove (FDT Standalone) : .pdf SoMove (FDT Standalone) : .exe
Сертификат
ATV71 EU DECLARATION
English
2022-06-27
(Выберите формат)
ATV71 - EU Declaration 2016-04 V2.pdf (2318 KB)
ATV71 EU DECLARATION : .PDF
ATV71_EU_CERTIFICATE
English
2022-06-27
(Выберите формат)
23 02 2021 ATV71 - EU Declaration 2021-02.pdf (334 KB)
ATV71_EU_CERTIFICATE : .pdf
Руководство пользователя
ATV61/71/ LIFT Safety integrated function manual
English
2022-06-15
(Выберите формат)
ATV61_71_LIFT_Safety_function_manual_EN_S1A91443_04.pdf (830 KB)
ATV61/71/ LIFT Safety integrated function manual : .PDF
ATV71 Programming manual
English
2022-06-15
ATV71 Programming manual Altivar 71, Variable speed drives for synchronous and asynchronous motors
(Выберите формат)
ATV71_Programming_manual_EN_1755855_11.pdf (2359 KB)
ATV71 Programming manual : .PDF
ATV71 Quick Start annex: SCCR and branch circuit protection
English
2022-06-15
ATV71 Quick Start annex: SCCR and branch circuit protection Short-Circuit Current Ratings (SCCR) and branch circuit protection
(Выберите формат)
ATV71_Quick_Start_annex_S1B86988_03.pdf (181 KB)
ATV71 Quick Start annex: SCCR and branch circuit protection : .PDF
Руководство по замене ПЧ ATV61-71 на ПЧ ATV600-900
Russian
2022-06-15
(Выберите формат)
ATV61-71_to_ATV600-900_Migration_Manual_RU_EAV64336RU_01.pdf (3267 KB)
Руководство по замене ПЧ ATV61-71 на ПЧ ATV600-900 : .PDF
DTM файлы
Altivar DTM Library: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212
Chinese, German, English, Spanish, French, Italian
2022-06-15
(Выберите формат)
AltivarDtmLibrary_v12.8.0_ReleaseNotes.pdf (205 KB)
AltivarDtmLibrary-V12.8.0.exe (432619 KB)
Выбрать все
Altivar DTM Library: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 : .PDF Altivar DTM Library: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 : .EXE
Инструкция
Instruction Sheet: China RoHS - Hazardous Substances Table
Chinese, English
2022-06-15
Instruction Sheet: China RoHS - Hazardous Substances Table This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
(Выберите формат)
IS_China RoHS_Table_NVE73081_01.pdf (1078 KB)
Instruction Sheet: China RoHS - Hazardous Substances Table : .PDF
Каталог
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format)
English
2022-06-15
(Выберите формат)
DIA2ED2140407EN (web).pdf (10983 KB)
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) : .pdf