Schneider-Electric India DurgaBhai
 
32492 picture- durga-bhai
32492
70 mm pitch spreader set flat connection - 3 poles - for NS 400..630
Schneider Electric
Characteristics
Main
Product or component type Spreader
Accessory / separate part category Connection accessory
Range compatibility ComPact (ComPacT INS) circuit breaker
ComPact (Compact INV) circuit breaker
ComPact (Compact NR) circuit breaker
ComPact (Compact NSJ) circuit breaker
Poles description 3P
Complementary
Connection pitch 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 17.5 cm
Package 1 Length 25 cm
Package 1 Weight 1.052 kg
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 19.411 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months