|
|
|
33661
MX shunt trip release, Compact NS 630b to Compact NS 3200, 100 VDC to 130 VDC, 100 VAC to 130 VAC 50/60 Hz
|
|
|
Main
Range
|
ComPacT
|
Device short name
|
MX
|
Product or component type
|
Voltage release
|
Device application
|
Control
|
Range compatibility
|
ComPact NS630b...1600
ComPact NS1600b...3200
|
Voltage release type
|
Opening coil
Instantaneous voltage release
|
Control type
|
Standard
|
[Uc] control circuit voltage
|
100...130 V AC 50/60 Hz
100...130 V DC
|
Circuit breaker mounting mode
|
Fixed
|
Complementary
Operating threshold
|
0.7...1.1 x Un opening
|
Response time
|
50 ms +/- 10 % for Compact NS630b...1600
50 ms +/- 10 % for Compact NS1600b...3200
55 ms +/- 10 % for MasterPact NT
70 ms +/- 10 % for MasterPact NW
|
Supply holding power
|
4.5 VA
|
Accessory / separate part category
|
Spare part for MasterPact NT
Spare part for MasterPact NW
Spare part for ComPacT NS630b...1600 new generation
Spare part for ComPacT NS1600b...3200 new generation
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
150.0 g
|
Package 1 Height
|
3.5 cm
|
Package 1 width
|
6.3 cm
|
Package 1 Length
|
8.4 cm
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Weight
|
1.55 kg
|
Package 2 Height
|
9.0 cm
|
Package 2 width
|
13.2 cm
|
Package 2 Length
|
18.5 cm
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
120
|
Package 3 Weight
|
19.12 kg
|
Package 3 Height
|
30.0 cm
|
Package 3 width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Offer Sustainability
Contractual warranty
|
|