Schneider-Electric India DurgaBhai
 
33662 picture- durga-bhai
33662
MX shunt trip release, Compact NS 630b to Compact NS 3200, 200 VDC to 250 VDC, 200 VAC to 250 VAC 50/60 Hz
Schneider Electric
Characteristics
Main
Range ComPacT
Device short name MX
Product or component type Voltage release
Device application Control
Range compatibility ComPact NS630b...1600
ComPact NS1600b...3200
Voltage release type Opening coil
Instantaneous voltage release
Control type Standard
[Uc] control circuit voltage 200...250 V AC 50/60 Hz
200...250 V DC
Circuit breaker mounting mode Fixed
Complementary
Operating threshold 0.7...1.1 x Un opening
Response time 50 ms +/- 10 % for Compact NS630b...1600
50 ms +/- 10 % for Compact NS1600b...3200
55 ms +/- 10 % for MasterPact NT
70 ms +/- 10 % for MasterPact NW
Supply holding power 4.5 VA
Accessory / separate part category Spare part for MasterPact NT
Spare part for MasterPact NW
Spare part for ComPacT NS630b...1600 new generation
Spare part for ComPacT NS1600b...3200 new generation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 150.0 g
Package 1 Height 3.3 cm
Package 1 width 6.0 cm
Package 1 Length 8.2 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 1.556 kg
Package 2 Height 9.0 cm
Package 2 width 13.2 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Weight 19.303 kg
Package 3 Height 30.0 cm
Package 3 width 30.0 cm
Package 3 Length 40.0 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months