Schneider-Electric India DurgaBhai
 
33671 picture- durga-bhai
33671
MN undervoltage release, Compact NS 630b to 3200, 200 VDC to 250 VDC, 200 VAC to 250 VAC 50/60 Hz
Schneider Electric
Characteristics
Main
Range ComPacT
Device short name MN
Product or component type Voltage release
Device application Control
Range compatibility ComPact NS630b...1600
ComPact NS1600b...3200
Voltage release type Opening coil
Undervoltage release
Control type Standard
[Uc] control circuit voltage 200...250 V AC 50/60 Hz
200...250 V DC
Circuit breaker mounting mode Fixed
Complementary
Operating threshold 0.35...0.7 x Un opening
0.85 x Un closing
Response time 90 ms +/- 5 % for Compact NS630b...1600
90 ms +/- 5 % for Compact NS1600b...3200
40 ms +/- 5 % for MasterPact NT
90 ms +/- 5 % for MasterPact NW
Supply holding power 4.5 VA
Accessory / separate part category Spare part for MasterPact NT
Spare part for MasterPact NT NAVY
Spare part for MasterPact NW
Spare part for MasterPact NW NAVY
Spare part for ComPacT NS630b...1600 new generation
Spare part for ComPacT NS1600b...3200 new generation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 150.0 g
Package 1 Height 3.5 cm
Package 1 width 6.0 cm
Package 1 Length 8.1 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 1.6 kg
Package 2 Height 9.0 cm
Package 2 width 13.0 cm
Package 2 Length 18.5 cm
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Weight 19.435 kg
Package 3 Height 30.0 cm
Package 3 width 30.0 cm
Package 3 Length 40.0 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months