|
|
|
33683
adjustable time delay relay for voltage release MN, 380-480 VAC 50/60 Hz, 380-480 VDC
|
|
|
Main
Device short name
|
MN delay unit
|
Product or component type
|
Time delay relay
|
Device application
|
Control
|
Range compatibility
|
MasterPact NT
MasterPact NW
ComPact NS630b...1600
ComPact NS1600b...3200
MasterPact NW UL 489
MasterPact NT UL 489
MasterPact NW DC
|
Voltage release type
|
Undervoltage release
|
[Uc] control circuit voltage
|
380...480 V AC 50/60 Hz
380...480 V DC
|
Complementary
Impulse duration
|
200 ms
|
Time delay range
|
0.5...3 s
|
Threshold tripping voltage
|
0.35...0.7 Un open
0.85 Un close
|
Supply holding power
|
4.5 VA
|
Supply inrush power
|
200 VA
|
Mounting mode
|
External mounting
|
Response time
|
0.5 s
1 s
1.5 s
3 s
|
Accessory / separate part category
|
Spare part for Compact NS630b...1600
Spare part for Compact NS1600b...3200
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
179.0 g
|
Package 1 Height
|
8.5 cm
|
Package 1 width
|
8.0 cm
|
Package 1 Length
|
9.0 cm
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
18
|
Package 2 Weight
|
3.66 kg
|
Package 2 Height
|
30.0 cm
|
Package 2 width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Offer Sustainability
Contractual warranty
|
|