|
|
|
A9HMES02
Acti 9 - metal enclosures - single door - 2 modules
|
|
|
Main
Range
|
Acti9
|
Product name
|
Metal Enclosures
|
Product or component type
|
Consumer unit
|
Device application
|
Distribution
|
Colour
|
White (RAL 9003)
|
Complementary
Product compatibility
|
Modular device
|
Enclosure mounting
|
Flush
Surface
|
Number of horizontal rows
|
1
|
Number of 18 mm modules per row
|
2
|
Total number of 18 mm modules
|
2
|
Enclosure/cubicle description
|
Single door enclosure
|
Enclosure material
|
Galvanized steel box
Galvanized steel DIN rail
Galvanized steel cable gland plate
CRCA front plate
|
Height
|
156 mm external:
|
Width
|
108 mm external:
|
Depth
|
65 mm external:
|
Environment
IP degree of protection
|
IP30
|
IK degree of protection
|
IK08
|
Standards
|
IS 8623-1
IS 8623-3
IEC 61439-3
|
Product certifications
|
ERDA
CPRI
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8 cm
|
Package 1 Width
|
12.4 cm
|
Package 1 Length
|
17 cm
|
Package 1 Weight
|
840 g
|
Offer Sustainability
|
|