|
|
|
25CJB5W
3-way tee box - for 25 mm conduit - white
|
|
|
|
|
|
|
End of Commercialization OCT 05, 2024
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
Junction box
|
Colour tint
|
White
|
Quantity per set
|
Set of 10
|
Complementary
Cable entry
|
3 tube entry
|
Junction box type
|
Tee
|
Product destination
|
Diameter: 25 mm conduit
|
Product compatibility
|
Insert clip when used to suspend lighting units
|
Maximum load
|
3 kg at 60 °C
|
Material
|
UPVC (unplasticized polyvinyl chloride)
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.800 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
11.500 cm
|
Package 1 Weight
|
52.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
18.000 cm
|
Package 2 Width
|
18.000 cm
|
Package 2 Length
|
23.000 cm
|
Package 2 Weight
|
626.000 g
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
1440
|
Package 3 Height
|
115.000 cm
|
Package 3 Width
|
120.000 cm
|
Package 3 Length
|
100.000 cm
|
Package 3 Weight
|
110.140 kg
|
Offer Sustainability
Contractual warranty
|
|