|
|
|
88400
LCDD FOR NON-REVERSING MOTOR
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
Prisma P
|
Range
|
Prisma
|
Product or component type
|
Complete control station
|
Device short name
|
LCDD
|
Control station application
|
Three functions
|
Control station composition
|
1 flush push-button, white, spring return 1 NO START marking
1 flush push-button, white, spring return 1 NO STOP marking
1 selector switch, black, manual latching 1 NO + 1 NO
|
Complementary
Colour of cover
|
Transparent
|
Width
|
96 mm
|
Depth
|
58 mm
|
Height
|
48 mm
|
Connections - terminals
|
Removable spring terminal block
|
[Ui] rated insulation voltage
|
250 V
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
[Ie] rated operational current
|
3 A at 120 V, AC
1.5 A at 240 V, AC
1 A at 30 V, DC
|
Light source
|
LED
|
Current consumption
|
10 mA
|
Environment
Ambient air temperature for operation
|
0…60 °C
|
IP degree of protection
|
IP30 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.500 cm
|
Package 1 Width
|
8.800 cm
|
Package 1 Length
|
14.300 cm
|
Package 1 Weight
|
189.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
48
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
10.920 kg
|
Offer Sustainability
Contractual warranty
|
|