Schneider-Electric Electramania
 
A9A26924 picture- electramania
A9A26924
Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
Schneider Electric
Characteristics
Main
Range of product Acti 9
Product or component type OC contact
Device short name IOF
Signal contacts composition 1 C/O
[In] rated current 1 A: 130 V DC
1.5 A: 60 V DC
2 A: 48 V DC
6 A: 24 V DC
3 A: 415 V AC - 50/60 Hz
6 A: 240 V AC - 50/60 Hz
9 mm pitches 1
Complementary
Range compatibility Acti 9 iSW-NA
Acti 9 iC60
Acti 9 iC65
Acti 9 iC60 RCBO
Acti 9 iID
Acti 9 ARA
Acti 9 RCA
Acti 9 iDPN (China version)
Acti 9 iDPN Vigi
Acti 9 iSW
Acti 9 iC40
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Mounting mode Clip-on
Mounting support DIN rail
Height 86 mm
Width 9 mm
Depth 73 mm
Net weight 32 g
Colour White
Connections - terminals Screw clamp terminal (bottom) 1 cable(s) 1…4 mm² - rigid
Screw clamp terminal (bottom) 1 cable(s) 0.5…2.5 mm² - flexible
Screw clamp terminal (bottom) 2 cable(s) 2.5 mm² - rigid
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m
Environment
Standards EN/IEC 60947-5-1
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Pollution degree 3 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Package 1 Weight 0.046 kg
Package 1 Height 0.780 dm
Package 1 width 0.200 dm
Package 1 Length 0.925 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months