Number of ways
|
19 ways 3 L
|
Poles configuration for 1 way
|
1 x 3P
|
Connection pitch
|
18 mm
|
Connector type
|
Tooth
|
Distance between way
|
54 mm
|
Marking
|
L1 L2 L3
|
Insulation
|
Insulated
|
Device presentation
|
Cuttable
|
Provided equipment
|
Set of 10 end piece
|
[Ie] rated operational current
|
100 A at 40 °C
|
[Ue] rated operational voltage
|
415 V AC
|
[Ui] rated insulation voltage
|
500 V AC conforming to IEC 61439-2
|
Mounting location
|
Top or bottom on tunnel type terminals
Top or bottom on double terminal
|
9 mm pitches
|
114
|
Height
|
1000 mm
|
Colour
|
White (RAL 9003)
|
Range compatibility
|
Acti 9 Acti9 iC60
Acti 9 Acti9 iK60
Acti 9 Acti9 iID
Acti 9 Acti9 iID K
Acti 9 Acti9 iSW
Acti 9 Acti9 iSW-NA
Multi9 Multi9 C60
|